??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 819-B04-D12-61-12-10-S4L-I
HELP_VARIABLE
Company
Balluff
Description
BNS Multiple Position Switches Series 61 IO-Link
Bill of material
BALLUFF BNS 819-B04-D12-61-12-10-S4L-I
VERF
Availability
Available
TC
Product identifier
BNS 819-B04-D12-61-12-10-S4L-I
BC
Order code
BNS052N
PX
Product view
55709_00
TECH
Tech. Details
Tech. Detail
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BNS_4_FACH_DRF_928836_02_000.zip
W
Weight
0.48 Kg
TRAFFIC
Customs number
85365080
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNS_100_62_61_819_DE_EN_1012_DRW_881910_00_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNS_100_62_61_819_DE_EN_1012_DRW_881910_00_000.pdf
DESCRIPT
Description
Housing material = Aluminium, Anodized, Number of switching positions = 4x Chisel, Version = Snap contact, Operating principle = 1-4. Switch position: Mechanical, Installation = Vertical, Approach direction = longitudinal, parallel to attachment surface, Approach speed = 1-4. Switch position: 40 m/min, Connection type = 1. Switch position: Connector, Ambient temperature = -5...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.